IESNA:LM-63-2002
[TEST]P1647515
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-735-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7921.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
954.6 968.2 994.9 1022.7 1061.8 1118.6 1193.5 1273.5 1343.9 1422.8 1497.7 1592.4 1693.5 1795.0 1885.3 
1984.0 2096.4 2216.7 2390.9 2578.8 2728.6 2837.6 2926.1 2972.6 2866.5 2573.1 2064.0 1177.0 510.2 236.1 166.8 
126.6 80.6 54.5 28.9 0.0 0.0 
954.6 967.0 992.6 1020.4 1061.8 1117.4 1188.9 1272.9 1346.7 1420.5 1504.5 1595.3 1701.4 1800.7 1890.4 
1990.3 2102.1 2229.8 2410.2 2596.4 2743.4 2850.6 2944.3 2978.3 2876.2 2586.7 2068.6 1169.1 511.3 239.5 169.7 
130.5 80.6 56.2 30.1 0.0 0.0 
954.6 966.5 990.3 1021.0 1063.0 1117.4 1185.0 1266.7 1341.0 1414.8 1497.1 1590.7 1693.5 1795.0 1889.3 
1981.8 2088.5 2236.0 2419.3 2625.3 2808.6 2936.9 3034.5 3104.9 3049.3 2795.0 2284.2 1457.4 644.1 296.8 198.1 
144.7 95.9 65.3 34.1 0.6 0.0 
954.6 969.9 993.1 1022.7 1064.7 1116.3 1177.6 1251.9 1329.7 1400.1 1483.5 1572.0 1678.1 1780.3 1892.7 
1988.6 2091.3 2230.9 2406.3 2631.0 2878.4 3081.0 3255.8 3392.6 3427.8 3260.4 2846.1 2030.0 1001.7 433.6 248.6 
172.5 115.2 73.2 33.5 0.6 0.0 
954.6 968.7 990.9 1021.0 1065.2 1118.0 1175.3 1237.2 1309.8 1385.3 1460.8 1552.7 1658.3 1757.6 1873.9 
1981.2 2082.8 2211.0 2397.7 2637.8 2936.3 3212.1 3520.9 3747.3 3926.1 3940.8 3647.4 3010.1 1948.3 832.0 
382.5 236.1 144.1 82.9 39.7 1.1 0.0 
954.6 968.2 988.6 1019.8 1063.5 1116.3 1169.1 1227.0 1290.5 1364.9 1438.6 1521.5 1613.4 1718.4 1824.6 
1934.7 2056.7 2196.3 2376.7 2621.9 2940.9 3309.2 3674.1 4032.2 4387.5 4624.7 4654.2 4270.5 3451.6 2141.2 
834.2 295.7 153.8 87.4 34.6 1.7 0.0 
954.6 968.2 988.0 1018.1 1060.1 1112.9 1170.2 1229.2 1289.4 1358.1 1433.0 1510.7 1590.2 1684.9 1804.1 
1928.4 2024.9 2140.7 2308.6 2526.0 2818.3 3176.9 3589.5 4069.1 4572.5 5037.3 5361.3 5382.3 4999.2 4076.5 
2726.9 1304.7 376.8 161.7 68.1 7.4 0.0 
954.6 967.6 986.9 1017.0 1058.4 1110.1 1168.5 1228.7 1292.2 1355.8 1435.2 1510.7 1587.9 1679.8 1801.9 
1917.1 2009.6 2121.4 2285.4 2503.3 2793.9 3149.1 3554.3 4029.3 4539.5 5016.3 5356.2 5412.4 5050.9 4123.0 
2824.5 1537.4 446.6 172.5 67.5 7.9 0.0 
954.6 966.5 982.9 1010.7 1051.0 1101.0 1160.0 1224.1 1286.6 1353.5 1429.0 1508.5 1581.1 1670.8 1778.0 
1883.0 1959.1 2079.4 2263.2 2507.3 2815.4 3166.7 3547.0 3959.0 4389.7 4815.4 5112.7 5209.2 4930.0 4019.1 
2875.0 1831.4 896.1 258.8 94.8 19.9 0.0 
954.6 961.9 976.1 1000.0 1037.4 1083.4 1136.2 1191.8 1254.2 1316.6 1380.2 1439.8 1501.1 1568.0 1655.4 
1737.7 1826.8 1987.4 2213.9 2501.6 2833.6 3207.6 3597.5 3986.8 4405.0 4732.5 4918.6 4888.0 4377.8 3503.8 
2620.8 1630.5 671.9 228.7 103.9 31.8 0.0 
954.6 955.7 966.5 986.9 1019.3 1057.3 1103.2 1149.8 1195.8 1242.9 1293.4 1333.1 1379.6 1427.3 1492.0 
1560.1 1667.4 1843.9 2090.2 2393.2 2758.1 3173.0 3617.3 4090.1 4519.1 4766.5 4772.8 4375.5 3481.1 2532.8 
1669.1 859.8 337.7 139.0 52.8 17.6 0.0 
954.6 959.1 967.6 986.9 1017.6 1057.3 1095.3 1140.1 1181.6 1224.1 1264.4 1297.9 1335.4 1378.5 1436.4 
1507.9 1630.5 1805.3 2027.7 2300.1 2625.9 2997.6 3383.5 3756.4 4013.5 4082.7 3921.0 3463.0 2620.2 1811.5 
1125.4 555.6 237.2 109.0 46.5 15.9 0.0 
954.6 952.3 959.7 977.8 1006.8 1042.5 1081.7 1122.5 1159.4 1195.8 1228.7 1253.6 1285.4 1326.3 1384.7 
1472.7 1590.2 1722.4 1870.0 2041.9 2261.0 2504.4 2761.0 3001.6 3133.2 3117.4 2947.1 2528.8 1889.3 1246.8 
733.2 356.4 178.2 91.9 48.8 23.8 0.0 
954.6 955.7 961.4 977.8 1007.3 1042.5 1078.8 1112.3 1140.7 1162.8 1183.8 1203.1 1230.9 1270.1 1296.2 
1299.0 1275.8 1225.8 1150.9 1064.7 993.7 959.1 926.8 847.3 712.8 553.3 415.4 316.7 248.0 211.1 183.9 154.4 
124.9 99.9 69.2 35.2 0.0 
954.6 954.6 959.1 975.0 1003.9 1035.7 1065.2 1087.4 1102.1 1112.3 1122.0 1117.4 1096.4 1056.1 995.4 
914.3 812.7 698.0 590.2 506.2 440.4 393.3 357.0 328.6 305.9 282.6 259.9 240.1 221.3 204.9 183.9 160.0 131.1 
102.7 69.2 30.6 0.0 
954.6 958.0 962.5 979.0 1005.6 1031.7 1047.1 1053.9 1061.3 1060.7 1042.5 1005.1 946.0 870.6 774.7 
671.9 584.5 518.7 469.9 431.9 397.8 368.3 343.3 325.2 311.6 295.1 273.5 251.4 234.4 213.4 183.9 153.8 123.7 90.2 
56.8 11.9 0.0 
954.6 958.0 965.3 981.2 1004.5 1019.8 1024.9 1031.2 1030.0 1009.6 964.2 898.9 807.6 708.8 618.0 555.6 
515.3 483.5 452.3 423.9 391.0 361.5 347.3 340.5 332.0 313.3 288.9 270.1 270.1 257.7 225.3 188.4 141.9 106.7 60.2 5.1 
0.0 
954.6 951.7 962.5 979.0 995.4 1001.1 1007.9 1014.1 998.3 951.2 884.8 794.0 691.2 606.7 548.8 507.4 
472.7 439.8 405.2 370.0 358.7 354.7 355.3 358.1 350.7 331.4 311.6 305.3 325.2 324.6 315.5 257.7 204.3 149.3 80.0 2.8 
0.0 
954.6 950.0 962.5 982.4 992.6 994.3 1003.4 1003.4 971.6 910.9 824.6 727.0 636.8 569.2 518.1 474.4 
434.7 391.6 354.7 342.2 334.8 333.1 338.8 344.5 336.0 321.8 307.6 321.8 332.6 324.6 299.1 244.6 201.5 149.3 76.0 1.1 
0.0 
954.6 950.6 965.9 988.6 994.3 995.4 1004.5 994.3 949.5 877.9 787.1 690.7 610.6 548.2 492.0 442.7 
397.8 354.1 334.8 324.6 320.6 321.2 329.7 333.7 322.3 307.6 302.5 322.9 318.9 309.9 273.0 228.7 186.1 140.7 68.1 0.0 
0.0 
954.6 943.8 960.8 983.5 989.7 991.4 1000.5 985.2 937.5 860.4 773.5 675.3 595.9 533.5 472.7 417.1 
369.5 334.3 320.6 312.7 311.0 313.8 320.1 324.1 318.4 313.8 319.5 344.5 338.8 309.9 261.1 216.2 169.7 118.0 55.6 0.0 
0.0 
954.6 941.5 958.0 980.7 987.5 989.7 997.7 982.9 934.7 863.8 769.5 671.4 596.5 531.2 468.8 414.3 
365.5 331.4 317.8 309.9 308.7 311.0 317.2 320.6 316.7 314.4 320.1 342.2 334.3 301.3 254.2 211.7 164.6 109.5 51.1 0.0 
0.0 
